47-10-530-11
Captive Screw, 10-32 Thread, Floating, Phillips Recess, Smooth Bright Knob
Material | Stainless Steel |
---|---|
Finish | Natural |
Color/Appearance | Bright |
Knob Style | Smooth |
Knob Material | Aluminum Alloy |
Thread or Hole Type | 10-32 |
Head Style | Phillips Recess |
Installation | Floating |
Recess Size | Phillips Recess #2 |
Series | Styled Knob |
Max Outer Panel Thickness (mm) | 0.80 |
Fastened Screw Projection (mm) | 7.30 |
Unfastened Screw Projection (mm) | 2.30 |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review