The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Self-Adjusting, Miniature Size, No Restriction, Knurled Knob, 1.5-4.8mm Panel, 0.8-7.1mm Grip, Stainless steel, Passivated, Silver
27-99-123-20
Compression Latch, Self-Adjusting, Miniature Size, No Restriction, Knurled Knob, 1.5-4.8mm Panel, 0.8-7.1mm Grip, Stainless steel, Passivated, Silver
Specifications
Material
Stainless Steel
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
4.80
Grip - Minimum (mm)
0.80
Grip - Maximum (mm)
7.10
Profile
Standard
Rotation
Type A - Turn Clockwise to Latch
Actuator Type
Cylinder Lock
Size Series
Miniature Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Latching Points
Single or Three - Point
Pullup
6.30
Class
16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches
Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Dean Lewis Associates
Hayward CA
765
2024-06-05
sales@deanlewisassociates.com
510-785-9650
Bisco Industries
Glendale Heights IL USA
200
2024-06-07
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
94
2024-06-07
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
70
2024-06-07
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
10
2024-06-07
info@zinorm.de
+49 (0) 4102 677 12 0
Monroe Above Board Electronics
Garland TX USA
8
2024-05-28
abesales@askmonroe.com
1.800.453.1692
Praestmark A/S
Vedbaek / Denmark
4
2024-06-04
Sales@praestmark.dk
0045 38884400
Marek Industrial, a.s.
Brno CZ
4
2024-06-06
info@marek.eu
+420 541 420 811
Nappco Fastener Company
Houston, TX USA
1
2024-06-03
southcoh@nappco.com
1.800.580.2521