F2-10-875-147
Rod Assembly
Length | 875.00 |
---|---|
Class | F2 - Multi-Point Latching Systems |
Designed for indoor applications, this latching system is mounted outside the gasket seal and close to the door edge, where it provides lever action and remote compression in a small space. It provides very stylish options in enclosure design, with the use of concealed latching mechanisms and just a slim-profile handle visible outside the enclosure.
Write Your Own Review