Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products
Need Application Help?
Application Requirements Guide
NEW Products
from Southco

Learn More

DZUS Turn-To-Close, Turn-To-Open Quarter Turn Fasteners

D8 - DZUS PANEX QUARTER-TURN FASTENERS
  • High-strength hardened steel provides excellent tensile and shear strength
  • Precision spiral-cam studs are individually milled to exact tolerances
  • Broad range of aesthetic design and finish options
  • Available in stainless steel

D8 - Dzus Panex Quarter-Turn FastenersD8 - Dzus Panex Quarter-Turn FastenersD8 - Dzus Panex Quarter-Turn FastenersD8 - Dzus Panex Quarter-Turn FastenersD8 - Dzus Panex Quarter-Turn FastenersD8 - Dzus Panex Quarter-Turn FastenersD8 - Dzus Panex Quarter-Turn Fasteners
81/82/85 - DZUS LION QUARTER-TURN FASTENERS
  • Provide quick and frequent access/fastening with minimal effort
  • Hand-actuated styles provide convenience
  • Tool-actuated styles enhance restricted-access security

81/82/85 - DZUS Lion Quarter-Turn Fasteners81/82/85 - DZUS Lion Quarter-Turn Fasteners81/82/85 - DZUS Lion Quarter-Turn Fasteners81/82/85 - DZUS Lion Quarter-Turn Fasteners81/82/85 - DZUS Lion Quarter-Turn Fasteners81/82/85 - DZUS Lion Quarter-Turn Fasteners
D1 - DZUS DART QUARTER-TURN FASTENERS
  • Versatile, economical solution for low-tensile-load conditions
  • Grip tolerance is more generous than that of other quarter-turn fasteners
  • Corrosion-resistant, non-conductive thermoplastic provides high strength-to-weight ratio
  • Ergonomic grip and aesthetics integrate fastener into equipment design

D1 - Dzus Dart Quarter-Turn FastenersD1 - Dzus Dart Quarter-Turn FastenersD1 - Dzus Dart Quarter-Turn FastenersD1 - Dzus Dart Quarter-Turn FastenersD1 - Dzus Dart Quarter-Turn FastenersD1 - Dzus Dart Quarter-Turn Fasteners
D2 - DZUS RAPIER QUARTER-TURN FASTENERS
  • Low-cost, grip-tolerant solution for high-volume production applications
  • Spiral-cam stud design resists opening rotation, even under vibration
  • Large selection of stud lengths to match total material thickness

D2 - DZUS Rapier Quarter-Turn FastenersD2 - DZUS Rapier Quarter-Turn FastenersD2 - DZUS Rapier Quarter-Turn FastenersD2 - DZUS Rapier Quarter-Turn FastenersD2 - DZUS Rapier Quarter-Turn FastenersD2 - DZUS Rapier Quarter-Turn Fasteners
D3 - DZUS PANEX QUARTER-TURN FASTENERS
  • FOR REFERENCE ONLY - PLEASE USE THE D8 PRODUCT CLASS

D3 - DZUS Panex Quarter-Turn FastenersD3 - DZUS Panex Quarter-Turn FastenersD3 - DZUS Panex Quarter-Turn FastenersD3 - DZUS Panex Quarter-Turn Fasteners
D4 - DZUS STANDARD-LINE QUARTER-TURN FASTENERS
  • High-strength design for high-clamp-load and high-vibration applications
  • Accommodates variation in panel thickness better than other quarter turn designs
  • Diverse head-styles, receptacles, and dimension options satisfy a wide range of uses
  • Available in hardened steel and stainless steel materials

D4 - DZUS Standard-Line Quarter-Turn FastenersD4 - DZUS Standard-Line Quarter-Turn FastenersD4 - DZUS Standard-Line Quarter-Turn Fasteners