The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Under-center Draw Latch Medium Size, Steel, Zinc Plate, Bright chromate
91-562-07
Under-center Draw Latch Medium Size, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
Secondary Catch
Mounting Style
Exposed Mount
Size Series
Medium Size, 500 Series
Class
91 - Under-Center Series Latches
Southco’s Under-Center Series Latches accommodate misalignment and provide robust, secure latching, even when the latch and keeper are not coplanar. Available in multiple sizes and concealed styles, these adjustable grip latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1090
2024-09-27
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
836
2024-09-27
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
499
2024-09-20
salesmidwest@allegiscorp.com
1-866-378-7550
Marek Industrial, a.s.
Brno CZ
308
2024-09-05
info@marek.eu
+420 541 420 811
Clancey Company
Overland Park KS USA
290
2024-09-26
info@clancey.com
1.800.747.7405
Austin Hardware & Supply, Inc.
Kansas City MO USA
261
2024-09-23
sales@austinhardware.com
800-821-3520
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
200
2024-09-27
Sales@ecph.com
1.800.442.3274
All-West Components & Fasteners
AUBURN WA USA
100
2024-09-27
southco@all-west.com
1.206.762.1875
Hardware Specialty Co
Marlboro MA USA
88
2024-09-23
info@hardwarespecialty.com
1.508.481.8622
Handy FIX
Warsaw Poland
50
2024-09-10
info@handy-fix.com.pl
0048221277890
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
25
2024-09-10
sales@rhf.co.uk
+44 (0) 1614296066
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2024-09-03
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2024-09-27
info@zinorm.de
+49 (0) 4102 677 12 0
HI-TECH FASTENERS
FREDERICK MD USA
1
2024-09-27
sales@htfinc.com
1.800.466.1940