Southco Resource Center

We hope you find something interesting to read, watch and share.

SSD Inject-Eject Mechanism Features Intuitive, Tool-Free Installation

SSD Inject-Eject Mechanism Features Intuitive, Tool-Free Installation

Southco has introduced a new addition to its successful P7 Inject/Eject series, designed for the popular solid-state drive (SSD) data storage format used in the Telecom and Data Center industries. Southco’s P7-M2 Solid-State Drive Inject/Eject Mechanism features intuitive, tool-free operation, and simple installation and removal of PC boards.

Southco’s P7-M2 Solid-State Drive Inject/Eject Mechanism can be easily installed by inserting it into the PC board and rotating 90 degrees into place. The PC board can then be pressed into place and pushed closed. Easily removed with the push of a button, the P7-M2 Solid-State Drive Inject/Eject Mechanism features a special tab design that absorbs PC board tolerance and eliminates vibration.

Tool-free operation is a priority in PC board accessory installation, and the SSD inject/eject mechanism meets this need with a simple, intuitive installation process. The P7-M2 Solid-State Drive Inject/Eject Mechanism is easy to use at every step, from installation to removal. The P7-M2 Solid-State Drive Inject/Eject Mechanism also complements industrial design, with a button that customized to match application color preferences.

To learn more about Southco’s enterprise hardware solutions, visit our Southco Electronics Resource Center

See Related Resources