R4-EM-R71-161

Electronic Rotary Push-to-Close Latch, Delayed Relock, Rear Trigger, With Latch Status Microswitch, Non-sealed Connector, 1/4-20 Thread, Steel Housing, Nickel Plated

Request a Quote
Specifications
Material Steel
Finish Nickel Plated
Thread or Hole Type 1/4-20
Trigger Style Rear Trigger
Installation Rivet / Screw
Actuator Type Cylinder Lock
Connector Options Non-sealed Connector
Re-Lock Type Delayed
Packaging Individually Packaged
Microswitch Latch Status Switch Only
Class R4-EM - Electronic Rotary Latches
Trigger Spring Light Kickout

Easy to install and maintain, the 1 & 2 Series R4-EM delivers the convenience of electronic access control with the security of a proven, robust, all-metal rotary latch design in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An optional microswitch provides feedback on latch status, and a delayed re-lock version keeps a door unlocked for manual opening/closing cycles

Write Your Own Review
You're reviewing:Electronic Rotary Push-to-Close Latch, Delayed Relock, Rear Trigger, With Latch Status Microswitch, Non-sealed Connector, 1/4-20 Thread, Steel Housing, Nickel Plated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.