R4-EM-23-162

Electronic Rotary Push-to-Close Latch, Delayed Relock, With Latch Status Microswitch, No Connector, Thru Hole, Steel Housing, Zinc Plate, Bright chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Access Restriction Electronic Access
Thread or Hole Type Thru Hole
Trigger Style Rear Trigger
Installation Rivet / Screw
Profile Concealed / Internal
Connector Options No Connector
Re-Lock Type Delayed
Microswitch Latch Status Switch Only
Class R4-EM - Electronic Rotary Latches
Trigger Spring Light Kickout

Easy to install and maintain, the 1 & 2 Series R4-EM delivers the convenience of electronic access control with the security of a proven, robust, all-metal rotary latch design in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An optional microswitch provides feedback on latch status, and a delayed re-lock version keeps a door unlocked for manual opening/closing cycles

Write Your Own Review
You're reviewing:Electronic Rotary Push-to-Close Latch, Delayed Relock, With Latch Status Microswitch, No Connector, Thru Hole, Steel Housing, Zinc Plate, Bright chromate

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.