The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Plunger, 4.8mm (.188 in) Diameter, Mini Grip Head Style, Nylon, Black
NY-3P-32-4-50
NYLATCH Panel Fastener Plunger, 4.8mm (.188 in) Diameter, Mini Grip Head Style, Nylon, Black
Specifications
Material
Nylon
Color/Appearance
Black
Head Style
Mini Grip
Size Series
Small Size
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
74253
2024-04-17
sales@dbroberts.com
1.800.773.5388
All-West Components & Fasteners
AUBURN WA USA
2000
2024-04-05
southco@all-west.com
1.206.762.1875
Praestmark A/S
Vedbaek / Denmark
1889
2024-03-20
Sales@praestmark.dk
0045 38884400
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
400
2024-04-15
sales@aerospacesw.com
623.582.2779
Zygology Ltd
Oxford UK
40
2024-03-25
sales@zygology.com
+44 (0)1844 266020
Marek Industrial, a.s.
Brno CZ
10
2024-04-05
info@marek.eu
+420 541 420 811