MF-96-XXX-41

Day Key

Request a Quote
Specifications
Pawl Style Short
Color/Appearance Black
Access Restriction No Restriction
Sealed Yes
Min. Outer Panel Thickness (mm) 10.00
Max Outer Panel Thickness (mm) 12.50
Profile Flush
Operation Sliding Door
Class MF - Flush and ProFlush Sliding Door Latches

Internally contained actuation handle creates a flush profile on thin panel doors to eliminate snags and permit doors to fit completely into recessed pockets. Available in multiple finishes and with curved or angled contour to satisfy most design formats. Fully sealed ProFlush model provides watertight fit and other advantages

Write Your Own Review
You're reviewing:Day Key

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.