ME-02-415-60

Offshore Entry Door Latch, Mortise Mount, Left Hand Out, Key Locking, 22 - 27mm (.88 - 1.06 in) Door Thickness, Aluminum

Request a Quote
Specifications
Material Aluminum Alloy
Pawl Style Short
Access Restriction Key Locking
Sealed No
Grip - Minimum (mm) 22.00
Grip - Maximum (mm) 27.00
Operation Left Hand Out
Class ME - Offshore Swing Door Latches
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. 
Write Your Own Review
You're reviewing:Offshore Entry Door Latch, Mortise Mount, Left Hand Out, Key Locking, 22 - 27mm (.88 - 1.06 in) Door Thickness, Aluminum

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Please use this file for information on how to properly order this (and accompanying, if applicable) parts :