The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Medium Size, Key Locking, 2 - 7mm (.075 - .275 in) Door thickness, 25.5mm (1.00 in) Grip, 316 Stainless Steel, Electropolished
M1-41-8
Push-to-Close Latch, Medium Size, Key Locking, 2 - 7mm (.075 - .275 in) Door thickness, 25.5mm (1.00 in) Grip, 316 Stainless Steel, Electropolished
Specifications
Material
316 Stainless Steel
Finish
Electropolished
Access Restriction
Auto Relock
Grip Type
Fixed
Installation
Mounting Bracket
Min. Outer Panel Thickness (mm)
2.00
Max Outer Panel Thickness (mm)
7.00
Grip - Minimum (mm)
25.00
Grip - Maximum (mm)
26.00
Profile
Low Profile
Size Series
Medium Size
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Austin Hardware & Supply, Inc.
Kansas City MO USA
792
2024-04-23
sales@austinhardware.com
800-821-3520
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
80
2024-03-27
INFO@EVAN.COM.CN
86-21-68221637
Bisco Industries
Glendale Heights IL USA
32
2024-04-23
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
19
2024-04-22
Sales@ecph.com
1.800.442.3274
Allegis Corporation
Minneapolis MN USA / ON CANADA
14
2024-04-19
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
7
2024-04-05
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
3
2024-04-23
info@clancey.com
1.800.747.7405
Nappco Fastener Company
Dallas, TX USA
1
2024-04-01
southcod@nappco.com
1.800.580.2521