E3-106-072

VISE ACTION® Compression Latch, Large Size, 8 mm Hex Recess, Stainless Steel, Electropolished, 29 mm (1.14 in) Grip

Request a Quote
Specifications
Material Stainless Steel
Finish Electropolished
Access Restriction Tool
Grip Type Fixed
Mounting Style Single Hole Mount
Head Style 8 mm Hex Recess
Series Standard
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 18.00
Grip - Minimum (mm) 29.00
Grip - Maximum (mm) 31.00
Cam Attached Yes
Rotation Type A - Turn Clockwise to Latch
Class E3 - VISE ACTION® Compression Latches
Size 19.1mm

Southco’s VISE ACTION® Compression latches provide mechanical advantage, ensuring tight, robust vibration resistant door closure to seal out water and dust in the most strenuous applications. The smooth operation of the VISE ACTION® design aligns the cam behind the frame, then draws it straight up tight to prevent scraping against the frame, with a single continuous half-turn motion.  Its compression action provides consistent 6.4 mm (.25”) pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration.  Over-center latching resists accidental opening due to shock or vibration.  

Write Your Own Review
You're reviewing:VISE ACTION® Compression Latch, Large Size, 8 mm Hex Recess, Stainless Steel, Electropolished, 29 mm (1.14 in) Grip

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.