D8-319-224-191

DZUS® Quarter-Turn Stud, Size 9, Hex Recess, Steel, Zinc Plate, Black Chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Black Chromate
Color/Appearance Black
Head Style Hex Recess
Recess Size Hex Recess 5 mm
Size Series Size 9
Stud Diameter 9 mm (0.35 in)
Stud Length (L) 24.00
Length 24.00
Shank Diameter 9 mm (0.354 in)
Type Stud
Class D8 - DZUS® PANEX Quarter-Turn Fasteners
Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Stud, Size 9, Hex Recess, Steel, Zinc Plate, Black Chromate

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.