The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 35
D4-A35T12ZCTNA
DZUS® Quarter-Turn Stud, Size 35
Specifications
Finish
Zinc Plate, Chromate plus sealer
Head Style
Slotted Recess
Size Series
Size 3.5
Style
Supersonic
Type
Stud
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
2351-20-12-Z3CT
Mil-Spec
MIL-F-5591C
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.