C3-12-05

Grabber latch sub assembly, Side mount, 5 pound

Request a Quote
Specifications
Material Plastic
Color/Appearance Black
Installation Rivet / Screw
Microswitch No Switch
Class C3 - Grabber Catch Latches

Get an extra degree of closure force on doors, with this compact latch's internal spring-loaded pawl that provides over-center latching. The built-in pull-up provides tension to help prevent looseness or rattle of the door against the frame. Built-in microswitch option provides added functionality

Write Your Own Review
You're reviewing:Grabber latch sub assembly, Side mount, 5 pound

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.