C2-53-3155

Compression Latch, Lever Latch, Auto Relock, 8 mm Hex Recess, 1-5mm Panel, 18-40mm Grip, Not Sealed, Zinc Alloy, Powder Coat, Black

Request a Quote
Specifications
Integrated Bumper Yes
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Access Restriction Auto Relock
Sealed No
Grip Type Adjustable
Head Style 8 mm Hex Recess
Series Push to Lock
Min. Outer Panel Thickness (mm) 1.00
Max Outer Panel Thickness (mm) 5.00
Grip - Minimum (mm) 18.00
Grip - Maximum (mm) 40.00
Profile Flush
Actuator Type Cylinder Lock
Packaging Individually Packaged
Latching Points Single or Three - Point
Class C2 - Lever Latches

Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for use.

Write Your Own Review
You're reviewing:Compression Latch, Lever Latch, Auto Relock, 8 mm Hex Recess, 1-5mm Panel, 18-40mm Grip, Not Sealed, Zinc Alloy, Powder Coat, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.