AV-D40-65D163-50

Monitor Mount, Tilt & Swivel, Double Arm, Pole Mount, Aluminum Alloy, Powder Coat, Black

Request a Quote
Specifications
Max Display Load 7.00
Material Aluminum Alloy
Finish Powder Coat
Color/Appearance Black
Display Motion Tilt & Swivel, Double Arm
Mounting Style Pole Mount
Series AV-D40
Tilt Torque - Forward (Nm) 6.00
Tilt Torque - Reverse (Nm) 8.60
Length 650.00
Class AV - Dual Extension Monitor Mounts (D Series)

Southco’s Dual Extension Monitor Mount (D Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant-torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.

Write Your Own Review
You're reviewing:Monitor Mount, Tilt & Swivel, Double Arm, Pole Mount, Aluminum Alloy, Powder Coat, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.