84-20-080-10

DZUS® Lion Quarter-Turn Slotted Head, Steel

Request a Quote
Specifications
Material Rubber, Steel
Head Style Slotted Head
Class 19/84 - Swell Latches

Quick and easy access, with convenient single-hole mounting, plus latch and handle in one assembly, are just the start of this latch family's benefits. Its swell-action rubber collar is forgiving of misalignment and provides compressive pull-up to dampen vibration and minimize rattles.

Write Your Own Review
You're reviewing:DZUS® Lion Quarter-Turn Slotted Head, Steel

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.