The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Small Size, Wing, Steel Zinc Plate, Bright chromate
81-12-160-16
DZUS® Lion Quarter-Turn Stud, Small Size, Wing, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Wing
Size Series
Small Size 81
Stud Length (L)
8.80
Length
8.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
4330
2024-04-22
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
583
2024-04-22
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
60
2024-04-22
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
30
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
M.W. Fasteners
Montreal QC Canada
5
2024-04-01
mw@mwfasteners.com
1.514.955.7781
Bisco Industries
Glendale Heights IL USA
1
2024-04-23
info@biscoind.com
1.800.323.1232