10-99-108-13

Drive Rivet, Tamper-Resistant Head, 4.8 mm (0.188 in)

Request a Quote
Specifications
Material Aluminum Alloy
Finish Natural
Color/Appearance Bright
Head Style Tamper-Resistant Head
Pin Material Aluminum Alloy
Shank Diameter 4.8 mm (0.188 in)
Class 10/38 - Drive Rivets

Create high-strength permanent bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation with just a hammer make Drive Rivets a great choice for field work.

Write Your Own Review
You're reviewing:Drive Rivet, Tamper-Resistant Head, 4.8 mm (0.188 in)

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.