01-43-31

Flush Cam Latch, Medium Size, Turn Clockwise to Latch / Lock, Single or Three - Point Latching, Bail Handle Style, Chrome Plated, Bright

Request a Quote
Specifications
Material Stainless Steel
Finish Chrome Plated
Access Restriction Key Locking
Sealed No
Installation With Mounting Studs
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 7.90
Grip - Minimum (mm) 12.70
Grip - Maximum (mm) 28.60
Profile Flush
Rotation Type A - Turn Clockwise to Latch
Handle Style Bail Handle Style
Size Series Medium Size
Compliance Specification UL FTTA2 / FTTA8 Type 1
Latching Points Single or Three - Point
Class 01 - Flush Cup Cam Latches

Dress up the look of your enclosure with these attractive, flush-mounted style latches. Recessed round cup keeps latch actuator handle from protruding above panel surface. Low-profile latch mechanism inside of cabinet door provides versatile mounting options and multi-point latching installation

Write Your Own Review
You're reviewing:Flush Cam Latch, Medium Size, Turn Clockwise to Latch / Lock, Single or Three - Point Latching, Bail Handle Style, Chrome Plated, Bright

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.