R4-EM - 플라스틱 전자식 로터리 래치
Convenient and reliable, the 4 & 6 Series R4-EM delivers proven electronic access control in a compact, lightweight integrated package. Easy push-to-close operation and simple installation make the R4-EM ideal for transitioning from mechanical to electronic access. An optional microswitch provides feedback on latch status. The R4-EM is available in both auto re-lock and delayed re-lock versions for added flexibility.
Features and Benefits
The 4 & 6 Series R4-EM features a microprocessor controlled gearmotor with low power requirements. Multiple mounting configurations and a compact size afford easy integration into existing designs. The latch eliminates key management and accepts access control signals from a variety of devices including key fobs, keypads and proximity cards.- Convenient electronic access control in a lightweight package
- Compact latch housing for streamlined, concealed look
- Convenient mechanical override for use during power failure
- Efficient microprocessor controlled gearmotor requires minimal energy
Available Options
- Auto re-lock and delayed re-lock versions
- Manual override option
- Optional internal microswitch for latch open/close output signal
- Comes standard with latch connector, contact Southco for non-connector version
Features and Benefits
The 4 & 6 Series R4-EM features a microprocessor controlled gearmotor with low power requirements. Multiple mounting configurations and a compact size afford easy integration into existing designs. The latch eliminates key management and accepts access control signals from a variety of devices including key fobs, keypads and proximity cards.- Convenient electronic access control in a lightweight package
- Compact latch housing for streamlined, concealed look
- Convenient mechanical override for use during power failure
- Efficient microprocessor controlled gearmotor requires minimal energy
Available Options
- Auto re-lock and delayed re-lock versions
- Manual override option
- Optional internal microswitch for latch open/close output signal
- Comes standard with latch connector, contact Southco for non-connector version