E3-10-506-50

VISE ACTION® Compression Latch, Large Size, Knob Style, Zinc Alloy, Powder Coated, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Access Restriction No Restriction
Grip Type Adjustable
Mounting Style Single Hole Mount
Head Style Knob Style
Series Standard
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 18.00
Grip - Minimum (mm) 36.00
Grip - Maximum (mm) 52.50
Cam Attached Yes
Rotation Type A - Turn Clockwise to Latch
Actuator Type Cylinder Lock
Latching Points Single or Three - Point
Class E3 - VISE ACTION® Compression Latches
Size 19.1mm

Southco’s VISE ACTION® Compression Latches provide mechanical advantage, ensuring tight, vibration resistant door closure to seal out water and dust, while allowing easy access with a choice of key and tool security options. The smooth operation of the VISE ACTION® design aligns the cam behind the frame and draws it up tight with a single continuous half-turn motion.

Write Your Own Review
You're reviewing:VISE ACTION® Compression Latch, Large Size, Knob Style, Zinc Alloy, Powder Coated, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.