The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 9, Rivet-on, Steel, Zinc Immersion Coating
D8-339-400-121
DZUS® Quarter-Turn Receptacle, Size 9, Rivet-on, Steel, Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Receptacle Style
Rivet-on
Size Series
Size 9
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Aero Materiel AB
Jonkoping, Sweden
7650
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
317
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
291
2024-04-23
sales@zygology.com
+44 (0)1844 266020
DB Roberts Co.
Wilmington MA USA
158
2024-04-25
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
92
2024-04-15
info@handy-fix.com.pl
0048221277890
Marek Industrial, a.s.
Brno CZ
82
2024-04-05
info@marek.eu
+420 541 420 811
CASH COMPONENTES
Sao Paulo SP Brasil
53
2024-04-25
info@cash.com.br
55.11.3974.8312
Bisco Industries
Glendale Heights IL USA
4
2024-04-25
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
2
2024-04-25
sales@htfinc.com
1.800.466.1940
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2024-04-16
info@global-dtech.com
+34 91 661 20 79