AC-40-132-11-KD10

Actuator, Single Point, Direct Pull, Push Button Handle, Reversible Multiple Key Codes (2 Keys Included), Nylon, Black

Request a Quote
Specifications
Material Nylon
Access Restriction Key Locking
Locking Option Reversible Multiple Key Codes (2 Keys Included)
Mounting Method Without Spacer Mounting
Key Codes Keyed Differently (10 codes)
Cam Attached Yes
Actuator Type Push Button Handle
Compliance Specification UL FTTA2 / FTTA8 Type 1
Button Material Nylon with Black Molding
Handle Material Black GF Nylon with Zinc Housing Insert
Suitable Actuators Push-Button and Paddle, R4 Latch and AC-M1
Actuation Style Single or Multi Point, With Cable Bracket
Class AC - Rotary Latch Actuators

These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.

Write Your Own Review
You're reviewing:Actuator, Single Point, Direct Pull, Push Button Handle, Reversible Multiple Key Codes (2 Keys Included), Nylon, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.