The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Toggle Style Draw Latch, Keeper, Stainless Steel, Passivated
TL-17-209-52
Toggle Style Draw Latch, Keeper, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Type
Keeper
Class
TL - Over-Center Series Latches
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
503
2024-03-25
sales@dbroberts.com
1.800.773.5388
Intech Holdings Limited
Beijing
325
2024-03-14
info@intechbj.com
86-010-83833828
Bisco Industries
Glendale Heights IL USA
194
2024-03-28
info@biscoind.com
1.800.323.1232
Appian Fasteners
Belfast Northern Ireland UK
134
2024-03-28
sales@appianfasteners.com
+44 (0) 2890 301 979
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
55
2024-03-25
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
53
2024-03-25
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
8
2024-03-25
info@tchweb.com
1.416.299.0089
HI-TECH FASTENERS
FREDERICK MD USA
6
2024-03-25
sales@htfinc.com
1.800.466.1940
All-West Components & Fasteners
AUBURN WA USA
4
2024-03-22
southco@all-west.com
1.206.762.1875
Handy FIX
Warsaw Poland
2
2024-03-12
info@handy-fix.com.pl
0048221277890