Southco Resource Center

We hope you find something interesting to read, watch and share.

Types of Hinges and Where to Use Them

Types of Hinges and Where to Use Them

Choosing the appropriate hinge is an important step in the design process of many product applications. Generally speaking, hinges are used to join together a door, lid or panel to another panel or frame and allow movement of one relative to the other. Though it seems simple enough, there are a number of factors that must be considered when deciding which type of hinge to use in an application.

Hinges are often overlooked until the final stages of the design process. This can result in a rush to find a hinge that will offer the desired level of operation for the end use application. In some cases, a product design project can be put on hold when the chosen hinge does not function as anticipated or fails testing. To prevent this from happening, hinges should be incorporated at the beginning of the design process to prevent costly design revisions.

But with so many hinge types available, how can engineers ensure that they are choosing the right one? In order to select the right hinge for an application, engineers need to be aware of the different types of hinges available and how they can be used.

Types Of Hinges                         

The primary factor that weighs into the hinge decision making process is the level of operation needed by the end user to access a door or panel on a piece of equipment. There are countless ways that this can be accomplished. The following are some of the most commonly used hinge types that engineers can use to meet their application needs.

Free Swinging Hinges

Free swinging hinges are the simplest form of hinges. A simple pin or shaft creates a pivot axis. The pin or shaft is generally integrated with one leaf, which leaves the other leaf free to rotate. This system allows the door to move freely along its path from open to close, allowing the user to easily move the door to access the inner enclosure.  

With free swinging hinges, there are no additional features that help users close the door or keep the enclosure securely shut. Kitchen cabinets typically use these types of hinges, as the simplicity and cost effectiveness of the hinge makes it ideal for use in a household environment. Free swinging hinges can be manufactured from a variety of materials, including stainless steel and aluminum.

The simplest function of a free-swinging hinge is to mount the hinge pivot externally, on the outside of a door or panel. This prevents the door from conflicting with the frame when opening or closing. Mounting the hinge externally helps to maximize the available space inside the enclosure as well. 

Concealed Hinges

Aesthetics can play a role in the type of hinge selected for an application. For example, if the hinge must be hidden to improve the look of the outer cabinet door, concealed hinges are a great option. Concealed hinges can create a smooth outer panel by hiding the hardware inside of the enclosure.

Security can also be improved through the use of concealed hinges. Unauthorized access becomes more challenging if the hinge is not a visible attack point. Criminals will be less able to tamper with the hinge if they cannot see it. As a result, potential thieves will need to look elsewhere for weak points of the enclosure to gain entry, which can help protect valuable items stored inside.

However, concealed hinges often take up valuable space inside of the enclosure. This can be an issue in some applications. For example, in electronic enclosures, the amount of space is limited due to the sheer number of components located inside. Concealed hinges may not work in this case. If the space inside of the enclosure is not an issue, concealed hinges are a great option for engineers wanting to hide the hardware.

Removable Hinges

Removable hinges are another option that engineers can utilize in their end applications. Many free-swinging hinges have the ability to separate the hinge leaves, which allows users to completely remove the door or lid. Engineers can also choose a hinge that incorporates a spring-loaded mechanism which facilitates the removal of hinge pins, while the hinge components remain attached to the door.

One of the easiest ways to accomplish this is through the use of a lift-off hinge, which allows the door and hinge pin to be removed in a single motion. There are multiple applications where lift-off hinges may be utilized. If a user needs to access the interior of an enclosure, especially in tight space, removable hinges are ideal. Another example is when a product arrives to the user unassembled; removable hinges can help ensure that the user is able to assemble the product on their own.

Detent Hinges

Detent hinges are designed to hold connected objects in place and are permanently attached to a door or frame. The user can open the door and have it remain in place at a predetermined angle without the use of secondary mechanical supports, such as gas struts. Certain detent hinges can be preset by the manufacturer during the design process to open doors at predetermined angles.

Detent hinges function by using a metal or an elastomer spring component that exerts force inside the hinge, providing the detent. The detent mechanism is housed and hidden inside the hinge. Detent hinges can provide hands-free access to users with a variety of positioning torques for different applications.

Torque Hinges

Torque hinges are also known as friction hinges. This type of hinge allows users to hold a door or lid at any angle and have it stay in place. These differ from detent hinges, where the position of the door or lid is determined by the manufacturer. Torque hinges allow engineers to customize the forces and therefore the feel of a panel, with the aim of making the door opening/closing intuitive for the end-user.

A torque hinge resists the pivoting motion, which can be useful in situations where the goal is to hold the panel in position for safety or aesthetic reasons. Torque hinges use a series of spring components to add friction to the hinge’s shaft. This allows the hinge to closely control the friction in each rotational direction of the hinge.

One simple way torque hinges can improve the end user experience is by incorporating clutch elements into the hinge, which release the friction in the opening direction and make it much easier to lift, while still maintaining the friction that resists unwanted downward movement. As a result, end users will be able to easily open the lid and ensure that it stays open safely, without the use of any additional hardware. Laptop screens for instance, use torque hinges to allow users to keep the screen open and at their desired viewing angle.

Counterbalance Hinges

There are some situations where users may struggle to safely open a lid or panel due to its weight or size. Gas struts may be used in this case, but there are applications where they take up too much space or cannot hold the weight of the panel. In these applications, counterbalance hinges could be more effective option. Counterbalance hinges utilize spring energy to help the user to open the lid.

Compression or torsion springs can be utilized depending on the available space and hinge design. The spring will apply force to help the user properly lift the lid. As a result, large, heavy lids that weigh hundreds of pounds can be easily and safety opened and closed by the end user.

Additional Design Considerations

There are other factors that engineers must to take into account when choosing the appropriate hinge for their application. Material choice, such as stainless steel or plastic, can affect the performance and cost of the hinge depending on where it is used. The material choice will depend on the strength required to safely open the door and the environment the hinge will operate in. The type of door or panel and what type of latch is used will also be a factor. Engineers will need to carefully consider the requirements of the application to choose the right hinge material and size.

Depending on the application, off-the-shelf hinge solutions may not fit the needs of the end user. Engineers can develop customized hinges that fit their application needs and create an experience that better serves the end user. Engineers can implement useful features that end users will appreciate when the appropriate hinge is designed into the product early in the design process.

An engineer may need to work with a trusted supplier in order to find the right hinge for their application or to develop a customized solution. Contact Southco to learn more about the different types of hinges available and where to use them. Our team is more than happy to answer any questions you may have about hinges and how they can fit into your application to create great end user experiences.

See Related Resources