The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Plastic, 0
D8-376-001-049
DZUS® Quarter-Turn Receptacle, Plastic, 0
Specifications
Material
Plastic
Color/Appearance
Black
Type
Cup
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
4175
2024-04-22
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
1926
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Handy FIX
Warsaw Poland
1273
2024-04-15
info@handy-fix.com.pl
0048221277890
Bisco Industries
Glendale Heights IL USA
1227
2024-04-23
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
1070
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
730
2024-04-22
info@biotek.hu
+36-1-434-29-00
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
28
2024-04-22
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
9
2024-04-16
info@global-dtech.com
+34 91 661 20 79