The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Retainer, Size 6, Plastic, Natural
D8-326-100-040
DZUS® Quarter-Turn Retainer, Size 6, Plastic, Natural
Specifications
Material
Plastic
Finish
Natural
Size Series
Size 6
Type
Retainer
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
18963
2024-03-25
sales@zygology.com
+44 (0)1844 266020
Aero Materiel AB
Jonkoping, Sweden
8715
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
Bisco Industries
Glendale Heights IL USA
4230
2024-04-17
info@biscoind.com
1.800.323.1232
Handy FIX
Warsaw Poland
1006
2024-04-15
info@handy-fix.com.pl
0048221277890
DB Roberts Co.
Wilmington MA USA
413
2024-04-17
sales@dbroberts.com
1.800.773.5388
Appian Fasteners
Belfast Northern Ireland UK
115
2024-04-12
sales@appianfasteners.com
+44 (0) 2890 301 979
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
96
2024-03-21
info@zinorm.de
+49 (0) 4102 677 12 0
Praestmark A/S
Vedbaek / Denmark
6
2024-03-20
Sales@praestmark.dk
0045 38884400