D8-314-224-170

DZUS® Quarter-Turn Stud, Size 4, Hex Recess, Steel, Chrome Plated

Request a Quote
Specifications
Material Steel
Finish Chrome Plated
Head Style Hex Recess
Recess Size Hex Recess 3 mm
Size Series Size 4
Stud Diameter 4 mm (0.16 in)
Stud Length (L) 24.00
Length 24.00
Shank Diameter 4 mm (0.156 in)
Type Stud
Class D8 - DZUS® PANEX Quarter-Turn Fasteners
Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Stud, Size 4, Hex Recess, Steel, Chrome Plated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.