The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Knob Style, Acetal Copolymer, Black
D7-200-721-010
DZUS® Quarter-Turn Stud, Knob Style, Acetal Copolymer, Black
Specifications
Material
Acetal Copolymer
Finish
Natural
Color/Appearance
Black
Head Style
Knob Style
Type
Stud
Class
D7 - DZUS® Pilot/Arrow Quarter-Turn Fasteners
DFCI Number
4600-721-BK
These two styles of quick access fasteners provide convenient installation and operation with grip tolerance and a wide range of tolerance for support panel and mounting panel thicknesses. They are available in metallic and thermoplastic constructions to suit mounting panel load requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
5032
2024-04-23
info@biscoind.com
1.800.323.1232
Intech Holdings Limited
Beijing
623
2024-04-22
info@intechbj.com
86-010-83833828
HI-TECH FASTENERS
FREDERICK MD USA
614
2024-04-22
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
578
2024-04-22
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
300
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
20
2024-04-22
info@zinorm.de
+49 (0) 4102 677 12 0
Assembly Fasteners Inc.
Apopka FL USA
14
2024-04-22
sales@tropicfast.com
1-800-488-4777
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
3
2024-04-22
sales@aerospacesw.com
623.582.2779