C5-41-25
Compression Latch, Sealed Lever Latch, Tool Locking, 4 mm Hex Recess, 1-11mm Panel, 14-29mm Grip, Zinc Alloy, Powder Coat, Black
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | Tool |
Head Style | 4 mm Hex Recess |
Min. Outer Panel Thickness (mm) | 1.00 |
Max Outer Panel Thickness (mm) | 11.00 |
Grip - Minimum (mm) | 14.00 |
Grip - Maximum (mm) | 29.00 |
Actuator Type | Cylinder Lock |
Size Series | Standard |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Latching Points | Single or Three - Point |
Class | C5 - Sealed Lever Latches |
The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security
Write Your Own Review