The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flexible Draw Latch, 86 Series, Stainless Steel Hardware, F style keeper
37-10-086-20
Flexible Draw Latch, 86 Series, Stainless Steel Hardware, F style keeper
Specifications
Material
Rubber, Stainless Steel
Finish
Natural
Access Restriction
No Restriction
Mounting Style
Front Mount
Series
80 Series
Keeper Style
F
Operation
Pull
Latch Assembled
Yes
Class
37 - Flexible Handle Latches
The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1556
2024-03-27
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
939
2024-03-25
sales@dbroberts.com
1.800.773.5388
Austin Hardware & Supply, Inc.
Kansas City MO USA
522
2024-03-25
sales@austinhardware.com
800-821-3520
Allegis Corporation
Minneapolis MN USA / ON CANADA
129
2024-03-22
salesmidwest@allegiscorp.com
1-866-378-7550
Parsons Aerocessories Limited
Stoney Creek ON CANADA
97
2024-03-01
sales@parsonsaero.com
1.905.664.6203
Hardware Specialty Co
Marlboro MA USA
50
2024-03-25
info@hardwarespecialty.com
1.508.481.8622
AIS INDUSTRIAL COMPONENTS
HK
50
2024-02-28
czxia@hkais.com
86.0755.83747600
TCH Sales Incorporated
Toronto ON Canada
42
2024-03-25
info@tchweb.com
1.416.299.0089
Assembly Fasteners Inc.
Apopka FL USA
35
2024-03-25
sales@tropicfast.com
1-800-488-4777
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
20
2024-03-25
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB CANADA
4
2024-02-28
info@steeves.ca
204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2024-03-25
info@zinorm.de
+49 (0) 4102 677 12 0
Nappco Fastener Company
Houston, TX USA
2
2024-03-01
southcoh@nappco.com
1.800.580.2521
All-West Components & Fasteners
AUBURN WA USA
1
2024-03-22
southco@all-west.com
1.206.762.1875
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
1
2024-02-28
info@biotek.hu
+36-1-434-29-00