37-10-101-20

Flexible Draw Latch, 100 Series, Stainless Steel Hardware, F style keeper

Request a Quote
Specifications
Material Rubber, Stainless Steel
Finish Natural
Access Restriction No Restriction
Mounting Style Front Mount
Series 100 Series
Keeper Style F
Operation Pull
Latch Assembled Yes
Class 37 - Flexible Handle Latches

The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands

Write Your Own Review
You're reviewing:Flexible Draw Latch, 100 Series, Stainless Steel Hardware, F style keeper

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.