R4-EM-826-330

Electronic Rotary Push-to-Close Latch, Auto Relock, 12 volts, With Latch Status Microswitch, Non-sealed Connector, M6 X 1.0, Plastic and Steel Housing

Request a Quote
Specifications
Material ABS Plastic, Glass Filled Nylon, Stainless Steel, Steel
Thread or Hole Type M6 X 1.0
Trigger Style Side Trigger
Housing Configuration Extended
Voltage 12 V
Connector Options Non-sealed Connector
Re-Lock Type Auto
Microswitch No Switch
Class R4-EM - Electronic Rotary Latches

Easy to install and maintain, the 1 & 2 Series R4-EM delivers the convenience of electronic access control with the security of a proven, robust, all-metal rotary latch design in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An optional microswitch provides feedback on latch status, and a delayed re-lock version keeps a door unlocked for manual opening/closing cycles

Write Your Own Review
You're reviewing:Electronic Rotary Push-to-Close Latch, Auto Relock, 12 volts, With Latch Status Microswitch, Non-sealed Connector, M6 X 1.0, Plastic and Steel Housing

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.