P9-096-40-M4N-11-3

Handle, 96 mm (3.78 in) Hole Centers, Internal Thread, M4 X 0.7, Aluminum Alloy, Anodized, Bright

Request a Quote
Specifications
Material Aluminum Alloy
Finish Anodized
Color/Appearance Bright
Thread or Hole Type M4 X 0.7
Installation Internal Thread
Class P9 - Folding Handles

Maintain convenient user access to enclosures in limited-space environments with Southco's P9 Class 90° Folding Handles. They provide an ample handhold for opening doors, drawers, and compartments, yet fold down to a compact profile when not in use. Available in a variety of lengths and finishes, they satisfy a wide range of enclosure applications. A built-in friction mechanism keeps handles in the desired position – from fully opened to fully stored – without falling or rattling.

Write Your Own Review
You're reviewing:Handle, 96 mm (3.78 in) Hole Centers, Internal Thread, M4 X 0.7, Aluminum Alloy, Anodized, Bright

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.