MA-07-432-42-401

McCoy Star Entry Door Latch, Nordic Handle, Star Key Lock, Left Hand Out, 36.5 - 45mm (1.44 - 1.75 in) Door Thickness, Diamond Brass

Request a Quote
Specifications
Min. Outer Panel Thickness (mm) 36.50
Max Outer Panel Thickness (mm) 45.00
Operation Left Hand Out
Latch Mechanism Double Springbolt
Handle Finish Diamond Brass
Class MA - Swing Door Locks

Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations

Write Your Own Review
You're reviewing:McCoy Star Entry Door Latch, Nordic Handle, Star Key Lock, Left Hand Out, 36.5 - 45mm (1.44 - 1.75 in) Door Thickness, Diamond Brass

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.