19-91-10

Swell Latch, Medium Size, Plastic, Black

Request a Quote
Specifications
Material Nylon
Class 19/84 - Swell Latches

Quick and easy access, with convenient single-hole mounting, plus latch and handle in one assembly, are just the start of this latch family's benefits. Its swell-action rubber collar is forgiving of misalignment and provides compressive pull-up to dampen vibration and minimize rattles.

Write Your Own Review
You're reviewing:Swell Latch, Medium Size, Plastic, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.