The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, T-handle, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
E5-9-605-UU1
Quarter-Turn Cam Latch, T-handle, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Grip Type
Fixed
Head Style
T-Handle
Series
20.1 mm Size
Actuator Type
Cylinder Lock
Latching Points
Single or Three - Point
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
813
2024-03-25
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
424
2024-03-25
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
196
2024-03-28
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
42
2024-03-25
Sales@ecph.com
1.800.442.3274
All-West Components & Fasteners
AUBURN WA USA
10
2024-03-22
southco@all-west.com
1.206.762.1875
Allegis Corporation
Minneapolis MN USA / ON CANADA
10
2024-03-22
salesmidwest@allegiscorp.com
1-866-378-7550
Austin Hardware & Supply, Inc.
Kansas City MO USA
4
2024-03-25
sales@austinhardware.com
800-821-3520
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2024-03-25
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
2
2024-02-28
info@steeves.ca
204.474.1239
Zygology Ltd
Oxford UK
2
2024-03-25
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
1
2024-03-25
info@hardwarespecialty.com
1.508.481.8622