D4-BJR3-30-SS

DZUS® Quarter-Turn Stud, Size 3, Bail Handle, Style RA, Stainless Steel Passivated

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Head Style Bail Handle
Size Series Size 3
Stud Length (L) 7.62
Length 7.62
Type Stud
Class D4 - DZUS® Standard-Line Quarter-Turn Fasteners

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Stud, Size 3, Bail Handle, Style RA, Stainless Steel Passivated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.