AC-10-111-11

Actuator, Single Point, Direct Pull, Large Handle, Flush Mount, Locking, Reversible R001 (Keys Not Included), Nylon, Black

Request a Quote
Specifications
Material Nylon
Color/Appearance Black
Access Restriction Key Locking
Locking Option Locking, Reversible R001 (Keys Not Included)
Mounting Hole M6 Thread
Operation Direct
Actuator Type Rectangular Large Handle, Flush Mount
Actuation Style Single Point, Direct Pull
Class AC - Rotary Latch Actuators

These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.

Write Your Own Review
You're reviewing:Actuator, Single Point, Direct Pull, Large Handle, Flush Mount, Locking, Reversible R001 (Keys Not Included), Nylon, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.