67-12

Concealed Pull, Small Size, Zinc Alloy, Powder Coated, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Thread or Hole Type Thread Forming Screw
Installation Screw Mount
Series 10 Series
Size Series Small Size
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class 67 - Concealed Pulls

Southco’s 67 Concealed Pull series features a flush-mount design that eliminates catch points and improves industrial design for applications where styling and aesthetics are important. Handles store inside of housing when not in use, and when rotated or released, provide a convenient grip for opening doors or panels.

Write Your Own Review
You're reviewing:Concealed Pull, Small Size, Zinc Alloy, Powder Coated, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.