52-SM-1411-K-R

Captive Screw, 4-40 Thread, Surface Mount Technology, TORX®/Slot Combination, Knurled Bright Knob

Request a Quote
Specifications
Material Steel
Color/Appearance Bright
Knob Style Knurled
Thread or Hole Type 4-40
Head Style TORX®/Slot Combination
Installation Surface Mount Technology
Recess Size T15 TORX®/Slot Combination
Series Miniature
Min. Outer Panel Thickness (mm) 1.60
Fastened Screw Projection (mm) 5.30
Unfastened Screw Projection (mm) 0.80
Packaging Reel Package
Class 52 - Miniature Captive Screws

Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.

Write Your Own Review
You're reviewing:Captive Screw, 4-40 Thread, Surface Mount Technology, TORX®/Slot Combination, Knurled Bright Knob

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.