52-29-51-4-000

Captive Screw, 6-32 Thread, Press-in, Phillips/Slot Combination, Knurled Black Knob

Request a Quote
Specifications
Material Steel
Color/Appearance Black
Knob Style Knurled
Knob Material Plastic
Thread or Hole Type 6-32
Head Style Phillips/Slot Combination
Installation Press-in
Recess Size Phillips #2/Slot Combination
Series Miniature
Min. Outer Panel Thickness (mm) 0.90
Fastened Screw Projection (mm) 6.10
Unfastened Screw Projection (mm) 0.90
Packaging Bulk Packaged
Class 52 - Miniature Captive Screws

Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.

Write Your Own Review
You're reviewing:Captive Screw, 6-32 Thread, Press-in, Phillips/Slot Combination, Knurled Black Knob

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.