4C-SM-3111-W013-T

Captive Screw, M3 X 0.5 Thread, Surface Mount Technology, Phillips Recess, Wing Knob, Red

Request a Quote
Specifications
Material Steel
Finish Natural
Color/Appearance Red
Knob Style Wing
Knob Material Plastic
Thread or Hole Type M3 X 0.5
Head Style Phillips Recess
Installation Surface Mount Technology
Recess Size Phillips Recess #2
Series Prism
Packaging Tray Package
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

Write Your Own Review
You're reviewing:Captive Screw, M3 X 0.5 Thread, Surface Mount Technology, Phillips Recess, Wing Knob, Red

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.