The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Receptacle, Small Size, Clip-on, Steel, Zinc Plate, Bright chromate
09-43-101-11
Fast Lead Receptacle, Small Size, Clip-on, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Receptacle Style
Clip-on
Size Series
Small Size 09
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1387
2024-03-27
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
1347
2024-03-25
sales@htfinc.com
1.800.466.1940
Sky Top (Guangzhou)
Guangzhou China
586
2024-02-27
guangzhou@skytop.com.cn
86.20.38324731
DB Roberts Co.
Wilmington MA USA
382
2024-03-25
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
100
2024-03-26
info@clancey.com
1.800.747.7405
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
90
2024-02-28
info@biotek.hu
+36-1-434-29-00
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
28
2024-03-25
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
13
2024-03-01
mw@mwfasteners.com
1.514.955.7781
Marek Industrial, a.s.
Brno CZ
11
2024-03-15
info@marek.eu
+420 541 420 811
Hardware Specialty Co
Marlboro MA USA
1
2024-03-25
info@hardwarespecialty.com
1.508.481.8622