R4-EM-952

Cable Mounting Kit, Glass-filled Nylon, Black

Request a Quote
Specifications
Class EA - Mechanical Accessories

The cable-based Mechanical Override System provides a standard solution for remote mechanical actuation of electronic latches. In the event of electrical power loss, the system provides fully redundant access. The system comprises a mechanical override lock with corresponding AC actuator and cable bracket, a mechanical cable, and a mechanical override bracket.

Write Your Own Review
You're reviewing:Cable Mounting Kit, Glass-filled Nylon, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.