PT-1-4C101-20B-KD

Cam Lock, Pin Tumbler Keyed Differently

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 22.90
Key Codes Keyed Differently (50 codes)
CAM Housing Length 30.50
Class PT - Tubular Key Cam Lock

Use the enhanced security of these affordable tubular-key cam locks to upgrade cam lock performance in a broad range of enclosure applications. Multiple housing and cam dimension options satisfy a wide variety of enclosure configurations, and the chrome-plated die-cast housings provide an attractive, durable face for any installation.

Write Your Own Review
You're reviewing:Cam Lock, Pin Tumbler Keyed Differently

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.