ME-03-713-10

Offshore Entry Door Latch, Curved, Left Swing, Key Locking, 25.4mm (1.00 in) Door Thickness, Chrome Plated

Request a Quote
Specifications
Finish Chrome Plated
Pawl Style Short
Access Restriction Key Locking
Sealed No
Grip - Minimum (mm) 25.40
Grip - Maximum (mm) 25.40
Operation Left Swing
Class ME - Offshore Swing Door Latches

Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles

Write Your Own Review
You're reviewing:Offshore Entry Door Latch, Curved, Left Swing, Key Locking, 25.4mm (1.00 in) Door Thickness, Chrome Plated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.